Skip to main content

Quad-Row Connectors

World’s smallest board-to-board connector ideally suited for space-constrained smartphones, smartwatches, wearables, AR/VR devices and more!

 Height  Width  Length 
0.60mm 2.00mm 3.10mm (total pitch+)

PCB Headers

PCB Receptacles

Features and Benefits


Customers want to fulfill the market demand for product miniaturization without compromising on performance parameters. Quad-Row board-to-Board Connectors deliver up to 3.0A power in a fine-pitch low-profile design.

Customers want to avoid the risk of connector damage during the mating process. Quad-Row Board-to-Board Connectors support standard SMT processes and feature an armored and overmolded nail with interior cover, providing robustness and preventing damage to connectors.

Consumer and medical device customers want to adopt lean production methods to improve productivity. Bigger reel size facilitates increased production with the same resources.

Staggered-Circuit Layout Offers 30% Space Savings

Quad-Row Board-to-Board Connectors feature the first-ever staggered circuit layout, which positions pins across four rows at a signal contact pitch of 0.175mm. The result delivers unprecedented space savings while enabling high-density circuit connectivity.

Image

Robust Features Deliver Increased Strength for More Reliable Performance

Interior armor and insert-molded power nail safeguard pins from damage during volume manufacturing and assembly. These capabilities, along with a wide alignment, facilitate easy, secure mating and lower fallout rates.

Image

High-Volume Production, Diverse Mix of Applications

More than 50 million Quad-Row Connectors have been shipped since 2020 to support the highest-selling smartwatch worldwide. Ideally suited for a variety of applications requiring increasingly smaller PCBs and flex assemblies, Quad-Row Board-to-Board Connectors meet product miniaturization demands, creating nearly limitless opportunities across a wide array of industries.

Image

Datasheets and Guides


Videos


Quad-Row Board-to-Board Connectors

Applications by Industry


EV charging stations

Battery backup units
Power shelves
Routers
Servers
Storage units
Switches

Portable audio equipment
Smartphones
Tablet PCs
Wearable devices

Base stations
Network interfaces
Networking equipment
Power supplies
Rack-mount servers
Routers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.