Product Highlights
Current: | Pitch: | Circuits: |
---|---|---|
3.0A | 2.00mm | 2 - 15 |
Features and Benefits
Inner positive lock:
• Provides secure mating and space savings
• Prevents latch breakage from wire tangling
Enclosed contact design:
• Protects contact against dust and debris
• Avoids tangling during harness assembly
Gold and Tin plating available:
Allows for crimp terminal variation
Overview
In wire-to-board applications, sometimes operators fail to ensure that connectors are fully mated. This can lead to end-product failure. DuraClik Connector System features a wide latch that provides clear audible click, ensuring a secure mate.
Rugged automotive and commercial applications can be subject to shock, vibration or rough handling that can dislodge terminals and cause signal interference. DuraClik Wire-to-Board Connector System features TPA and ISL which provides high retention force for improved reliability in rugged environments.
Customers choose different connectors from different vendors, this makes their procurement process complex and often causes compatibility issues. DuraClik Wire-to-Board Connector System is available in 2 to 15 circuits in single-row configuration with vertical and right-angle orientations. Furthermore, Molex has a wide range of connectors for almost all connector requirements in nearly all markets.
For some applications, consumer and automotive customers and OEMs request operating temperatures higher than 85°C. DuraClik Wire-to-Board Connectors can operate at up to
125°C
Applications by Industry
Air-Conditioning
Exterior lighting
Heads-up displays (HUD)
Inverter
Shift lever
Steering
Wiper / blinker lever
Cranes
Tractors
Trucks
Factory automation
This is not a definitive list of applications for this product. It represents some of the more common uses.