Product Highlights
Current: | Circuits: |
---|---|
CP 6.5: up to 12.5A* CP-4.5: up to 10.0A CP 3.3: up to 7.0A* CP-2.5: up to 3.0A | CP 6.5: 2 - 6 CP-4.5: 2 - 6 CP 3.3: 2 - 6 or 4 - 12* CP-2.5: 2 - 8 |
*based on application / row
Features and Benefits
Overview
Consumer and industrial product developers need fool-proof interconnect systems that provide quick, easy identification of mated pairs in their wire-to-board and wire-to-wire applications.
CP-6.5 6.50mm W-to-B and W-to-W Receptacles and PCB Headers have color-coded housings to differentiate mating possibilities. Connectors with mismatched colors do not mate. Unique keying features within each header and receptacle housing prevent entry of receptacle into header when mis-mated.
CP-4.5 4.50mm Wire-to-Wire Connectors offer various colors and fool-proof keying options to increase working efficiency and safety, and its unique genderless terminals reduce inventory and operational cost. It is also compliant to glow wire and low-halogen requirement for consumer, industrial and power applications
CP-3.3 3.30mm Wire-to-Wire, Power Connectors and Terminal Retainers have combined safety features to ensure prevention of electrical shortage from condensation of moisture in high current applications.
CP-2.5 Mini 2.50mm Wire-to-Wire Connector System provides electrical and mechanical reliability in a compact design that meets consumer and industrial industry requirements.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Air conditioner
Water heaters / boilers
HVAC controls
Industrial controllers
Copiers
Security systems
Vending machines
Autoclaves
This is not a definitive list of applications for this product. It represents some of the more common uses.