Product Highlights
Pitch: | Circuits: | Current: |
---|---|---|
2.50mm | 2 - 15 | 3.5A |
Features and Benefits
Overview
If an assembler fails to engage the terminal in the housing, it could lead to bad contact and may cause end-product failure. Mini-Lock TPA and Crimp Terminals ensure that terminals are fully locked in the right position.
Home appliance, automotive and consumer applications can be subject to water ingress, shock or vibration issues and require potting for their PCBs. Mini-Lock Headers feature potting heights from 2.00mm to 6.00mm to cover the PC board.
Glow wire capable solution required to meet EU regulations (IEC60335-1) for home appliance market. Mini-Lock Connectors provide a glow wire capable option that is validated by VDE Testing and Certification Institute.
In wire-to-board industrial applications, sometimes operators fail to ensure that connectors are fully mated. This can lead to end-product failure. Mini-Lock has a keying feature that ensures right mating orientation, and the positive lock provides an audible click for contact assurance.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Audio equipment
Interior/exterior lighting
Navigation systems
Automation equipment
Vending machines
This is not a definitive list of applications for this product. It represents some of the more common uses.