Product Highlights
Current: | Pitch: | Wire AWG: |
---|---|---|
Up to 8.0A | 2.50mm | 20 - 26 |
Features and Benefits
Overview
Power-application customers are faced with choosing between headers with exposed terminals that leave connectors susceptible to damage and large, fully isolated headers that take up too much space. Compact Nano-Fit Power Connectors provide design engineers with fully protected header terminals in a small package.
When design engineers use multiple headers with the same circuit size on one PCB, assembly becomes complicated due to possible mis-mating of a receptacle with the wrong header. Nano-Fit Power Connectors offer different mechanical keying options, enabling customers to reduce the risk of cross-mating while improving assembly speed with color-coding logic.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Interior lighting and navigation
Assembly line equipment
Food and beverage
Industrial controls
Production lines
Healthcare IT
Patient monitor
This is not a definitive list of applications for this product. It represents some of the more common uses.