Designing EV Charging Stations
Design engineers are tasked with enhancing user experience by integrating more features without expanding the device footprint. Molex rises to this challenge by offering a range of connectors that enable design flexibility with various configurations, circuit counts and pitch sizes to optimize printed circuit board (PCB) real estate.
In EV charging designs, reliability cannot be compromised. Recognizing the swift emergence of vehicle charging stations, Molex supports engineers with connector solutions that expedite assembly without additional tooling, effectively reducing time to market for EV charging stations.
Featured Products
Power and Signal Connectors
In the rapidly growing EV charging landscape, design requirements are quickly evolving to meet emergent needs. Designers require compact power and signal connectors that maximize component space on PCBs and offer a broad range of configurations and circuit sizes.
Pitch | Circuits | Wire Gauge | Plating | |
---|---|---|---|---|
Nano-Fit Connectors | 2.50mm | 4 to 16 | 20 to 26 AWG | Tin, Gold |
iGrid Wire-to-Board Connectors | 2.00mm | 10 to 40 | 22 to 28 AWG | Tin, Gold |
Micro-Latch Wire-to-Board Connectors | 2.00mm | 2 to 15 | 22 to 30 AWG | Tin, Gold |
Terminal Blocks | 2.54 to 15.00mm | 1 to 48 |
Board-to-Board Connectors
Molex Board-to-Board Connectors provide design freedom and flexibility with microminiature pitch sizes and multiple circuit sizes, saving precious design space for additional components that enable EV charging technology.
Pitch | Circuits | Mated Height | |
---|---|---|---|
SlimStack Board-to-Board Connectors | 0.175 to 1.25mm | 6 to 240 | 0.60 to 16.00mm |
User Interface Connectors
Molex FFC/FPC connectors for user interface (UI) systems offer small pitch sizes and multiple circuit options for design flexibility. To minimize assembly time, manufacturers need a simple and reliable process for connecting PCBs within limited space. FFC/FPC connectors are miniaturized solutions with actuators that make mating simple and secure.
Pitch | Circuits | Actuator Style | |
---|---|---|---|
Easy-On FFC/FPC Connectors | 0.20 to 2.00mm | 2 to 120 | Front Flip, Back Flip, Non-ZIF, Slider, Flexi-Latch, One-Touch |
Cables & Cable Assemblies
Molex simplifies complex design challenges by providing an array of proven connectors pre-terminated to cables, removing the need to work with separate cable vendors. As the EV charging industry evolves, designers and system architects must accelerate their pace to market, and Molex off-the-shelf cable solutions are key to streamlining production, enhancing quality and cutting specialized tooling costs.
Pitch | Circuits | Length | Plating | |
---|---|---|---|---|
Micro-Latch Off-the-Shelf Discrete Wire Cable Assemblies | 2.00mm | 2 to 15 | 50 to 600mm | |
Premo-Flex FFC Cables | 0.25 to 1.24mm | 3 to 120 | 25 to 3000mm | Tin, Gold |
Communications Connectors
As EV charging stations increasingly integrate eCommerce and remote monitoring functions, there is a critical need for communications connectors that ensure reliable, high-speed data transmission. Molex provides essential connectors that offer quick and compact connections in multiple configurations, polarized to prevent incorrect card insertion and tailored for high performance in EV charging applications.
Circuits | Ejector Style | |
---|---|---|
Memory/SIM Card Connectors | 6 to 9 | Push – Push, Hinge |