Products
Anti-Vibration
Dual-beam contact:
Contributes to improving anti-vibration and anti-dust performance
Anti-Dust/Condensation
Terminal isolation:
Contributes to improving dielectric performance under condensation
Poka-Yoke
• Poka-Yoke (mistake proofing) implementation:
Is brought about by the shape
• Jacket for FPC:
Covers FPC terminal and protects mating parts from dust
A footprint of 215.30mm²:
• Delivers one of the smallest footprints in the market
• Mitigates space constraints on PCBs
Up to 32 Gbps data rate:
• Provides faster data speeds than PCIe 4
• Offers low latency performance
Mating Guide:
Makes mating easier and potentially lowers the risk of mis-mating
Full terminal covers:
Keeps dirt and debris away from terminals to ensure reliable connectivity
Stack height from 16.00 to 32.00mm and from 60 to 200 circuits:
Delivers design flexibility
Wide floating range:
• Offers ±0.60mm float in the x axis, ±0.80mm in the y axis and ±0.80mm in the z axis
• Facilitates automated assembly