Features and Benefits
Overview
As the needs in the automotive market evolve into more complex ecosystems with tighter space requirements, customers will require multiple types of connector/cable housing configurations and multiple coaxial cable types to maximize electrical performance.
HFM provides customers with design flexibility, as it is available in unsealed, sealed and in-line connectors, and in right angle and vertical PCB plugs and plug jacks. The 4-port HFM solution reduces PCB footprint by up to 48% on the front edge of a PCB.
*HFM is a registered trademark of Rosenberger
Applications by Industry
Autonomous driving modules
Camera systems
GPS
Gateway / switch modules
High-resolution displays (4K displays)
High-speed cable networking
Sensor-device connectivity
Surround view cameras
This is not a definitive list of applications for this product. It represents some of the more common uses.