Product Highlights
Current: | Pitch: | Circuits: |
---|---|---|
1.5A for higher ratings contact Molex | 0.80mm (HSAutoLink) 1.27mm (HSAutoLink II) | 4 - 5 (HSAutoLink) 6, 12 (HSAutoLink II) |
Products
Features and Benefits
Shrouds and latches standard:
Rugged connectors meet USCAR requirements
Standard Molex automotive and USB connector components used:
Provides ease-of-use and simplified assembly process
Flexible, expandable product family with data rates up to 5 Gbps,
available in 6 and 12 circuits:
Allows for combined links
Full-length cable shielding:
Superior signal performance and reduced Electro Magnetic Interference (EMI)
System uses proven Molex LFH terminal interface designed for high pin-count signal applications requiring high reliability and high-speed signaling performance:
Promotes high differential-signal bandwidth, extended cycle life and stable contact resistance
Plugs designed with fully protected shield case. Rear (soldering) side of right-angle header features closed shield:
Provides robustness and guarantees signal integrity
Overview
The “Connected Vehicle” industry has seen the rapid proliferation of in-vehicle cameras, digital high-resolution displays and 24-bit color imagery. This has led to a sharp increase in bandwidth requirements for automotive and commercial vehicles. The next-generation HSAutoLink Interconnect System addresses these ever-increasing requirements by providing a robust, sealed and cost-competitive system with data rates up to 13.5 Gbps. Supporting multiple high-speed communication protocols such as LVDS (8 Gbps – 4 GHz per lane), USB 2.0, USB 3.1 (5 Gbps) and DisplayPort, FDP-LInk4 (13.5 Gbps), the HSAutoLink Interconnect System has the bandwidth to support advanced infotainment, telematics and camera devices across the automotive and commercial vehicle industries.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.