Features and Benefits
Today’s high-speed data connections are predominantly made with single-circuit connectors packaged alongside power and signal connections. MX-Dash Connectors combine high-speed data and traditional power and signal circuits into one connection system, reducing the need for extra single-circuit connections and lowering the cost of the entire electrical system.
As automotive designs evolve to include zonal architecture, engineers will need connectivity solutions that can manage multiple interfaces and functions while taking up minimal space in limited real estate. The MX-DaSH system is designed to support zonal architecture requirements and the need for compact connectivity to an ECU/computer.
There are some design features that are important to help ensure a consistent connection every time. MX-DaSH wire-to-wire products feature industry-leading male blade stabilization and independent secondary locks to ensure that terminals mate properly.
As wiring architectures change to meet consumer demands for more functionality, the architecture must adapt to meet networking requirements. The modular design of MX-DaSH wire-to-board connectors offers several form factor options with interchangeable modules integrated inside the MX-DaSH header.
Sealed and Unsealed Connectors
Multiple circuit counts and power/signal combinations provide compact, hybrid connectivity for a range of automotive applications needing high-speed signal transmission in both in-cable and I/O applications.
Configuration | Terminal Sizes | Circuits | Validation Specifications | |
---|---|---|---|---|
Sealed 15+1-Way Connectors |
Wire-to-wire | 1.20mm (power and ground circuits) + HFM <1 Gbps | 15 x 1.20mm 1 x HFM |
GMW3191 T2/V1/S3 USCAR2 rev8 USCAR17 rev5 USCAR49 |
Unsealed 22+1-Way Connectors |
Wire-to-wire | 1.20mm (power and ground circuits) + HFM <1 Gbps | 22 x 1.20mm 1 x HFM |
USCAR2 rev8 USCAR17 rev5 USCAR49 |
Unsealed 31+1-Way Connectors |
Wire-to-wire | 1.20mm/2.80mm (power and ground circuits) + HFM <1 Gbps | 19 x 1.20mm (0.75mm2) 8 x 1.20mm (1.50mm2) 4 x 2.80mm 1 x HFM |
B217050 revE (Peugeot) IEC 62153-4-3:2013 (E) IEC 6215-4-7:2015 |
Applications by Industry
Autonomous driving modules
Camera systems
Computing modules
Gateway/switch modules
GPS devices
High-resolution displays (4K displays)
High-speed cable networking
Infotainment devices
LiDAR devices
Sensor-device connectivity
Surround-view cameras
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the validation standard used for MX-DaSH?
Validation standards vary between different types of MX-DaSH connectors. Validation standards met by one or more MX-DaSH connectors include GMW3191 T2/V1/S3, USCAR2 rev8, USCAR17 rev5, USCAR49 T2/V1/S2, B217050 revE (Peugeot), IEC 62153-4-3:2013 (E) and IEC 62153-4-7:2015.
What are the high-speed cable types used in the MX-DaSH connectors?
Cable types are dependent on customer requirements. The current line of MX-DaSH connectors has been validated to:
- HFM – RG-174, RTK031
- H-MTD – LEONI DACAR 686-3/76000176# (241A10746R), GEBAUER & GRILLER K9305 (241A12089R)
Are MX-DaSH wire-to-board headers available?
Wire-to-board headers compatible with the MX-DaSH system are currently in development but are not yet available.