Skip to main content

High-Speed Transportation Networking

Our solutions are designed for electronic systems made for safer self-driving mobility solutions. We envision a future with zero accidents, zero casualties and reduced human errors to help improve people´s lives.

 

HSAutoLink Connectors

HSAutoLink interconnect system leverages Molex’s expertise at producing high-speed cable technology and adapting to needs of the emerging segment of the "Connected Vehicle" (Vehicle-to-Vehicle communications, Infotainment and Telematics)

High-Speed FAKRA Mini (HFM) Coaxial Cable

High-Speed FAKRA Mini (HFM) Coaxial Cable Solution delivers 20 GHz of data speed for the connected vehicle, supporting any modern radar, camera, LiDAR or sensor applications
lk

MX-DaSH Connectors

The MX-DaSH (Molex Data-Signal Hybrid) Connector System integrates high-speed data, signal and power capabilities into a single connector, replacing multiple traditional connectors. This optimization reduces weight, size and costs, simplifies assembly, and supports zonal architecture.

Meeting the Needs

ADAS/AD functions rely on data transmission from cameras and sensors. Similarly, infotainment applications require USB and telecommunication connectivity. To achieve the superior performance necessary for next-gen automotive features, engineers must overcome a variety of challenges — limited space, increase weight from harnesses, limited network bandwidth, harsh environments and complex networks, to name a few.​

Molex works closely with our customers to support optimal network systems. We deliver robust multi-gig products with leading EMC performance and superior signal integrity.

Infotainment

Our connectivity solutions enable high-speed data and content transmission to vehicle displays, user interfaces and smart consumer devices. Molex solutions provide the in-vehicle connectivity needed for effective communication within an intelligent vehicle network and the smart device vehicle integration expected by today's passengers.

ADAS/Backbone

High-speed networking cables for in-vehicle networks that are secure and reliable. Addressing the increased demand for in-vehicle processing power by providing end-to-end solutions that operate at high bandwidths across multiple hardware and software components.

Sensors

Supporting global trends towards reducing package size and need for increase in bandwidth for automotive sensor applications.

Protocols and Data Rates

In-vehicle connectivity, infotainment and ADAS/AD applications require a range of data speeds and involve a variety of protocols. Molex’s high-speed networking interconnect and cable assembly portfolio offers many options to meet your application’s needs.  

Market Challenges

Challenge: Next-gen connected vehicles have more features and electronic components than ever before. As infotainment systems and driver safety devices evolve, the amount of data transmission grows, driving the need for high-speed interconnect and cabling solutions. ​
Molex Solution: With a range of data speeds and protocols, Molex offers networking cable assemblies that deliver superior signal integrity performance.

​Challenge: Automotive and commercial vehicle engineers need to pack more electrical connections and sensor inputs into designs, limiting available PCB footprint space and creating a greater demand for compact connectivity.
​Molex Solution: Our broad portfolio of connectors and cable assemblies includes HFM, High-Speed FAKRA Mini.  The 4-port HFM solution reduces PCB footprint by up to 48% on the front edge of a PCB compared to traditional FAKRA connector.

Experience and Innovation​

Whether transmitting data for sensors and ADAS/AD functions or providing a display, USB and telecommunication connectivity for infotainment applications, to achieve superior performance, engineers must overcome a variety of challenges—limited space, increased weight from harnesses, limited network bandwidth, harsh environments and complex networks, to name a few.

​Molex works closely with our customers to support optimal network systems. We deliver robust multi-gig products with leading EMC performance and superior signal integrity. ​