Product Highlights
Customized: | Cell Types: | Standards: |
---|---|---|
Designed to meet customer’s requirements | Prismatic and Cylindrical | Automotive |
Features and Benefits
Eliminate the need for daisy-chain wiring with FPC connectivity
Our FPC connection is a more reliable solution because it eliminates the human error potential of manually wired connections and it is more resistant to degradation.
Overview
Volfinity delivers a reliable interface solution that connects cells to the control board in an electric vehicle battery module, eliminating the need for daisy chained wires. The total solution enables integrated cell sensing features, cell monitoring and balancing, and temperature measurement functions, all designed to meet the functional safety requirements of EV manufacturers.
Designers of electric vehicles (EV) need large, powerful batteries while simultaneously maintaining weight to meet EV requirements. The plastic tray in Volfinity Cell Contacting Systems is relatively lightweight while delivering a reliable connection.
Automotive designers need battery management system connectors in their cell contacting systems and often have to rely on a separate vendor in order to procure them. Because Molex is a connector manufacturer, the FPC signal connector in the Volfinity system comes from the same reliable source.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
How does Molex determine the size and shape of the busbar used in its Volfinity Cell Contacting Systems?
Molex engineers analyze the best form and shape on the aluminum busbar to meet customers’ flexibility and durability requirements.
How does Molex weld the FPC connector to the Aluminum busbar?
We determine the optimal weld profile to attach our FPC connector to the aluminum busbar in order to best meets customers’ requirements.
Does Molex manufacture the FPC connector used in the Volfinity Cell Contacting System?
Yes, the FPC connector used in the Volfinity Cell Contacting System is part of the Molex portfolio of reliable connectors, simplifying the procurement process.