Product Highlights
Current | Length: | Wire AWG: |
---|---|---|
up to 40.0A maximum per contact | 150mm and 300mm | 8 - 30 |
Features and Benefits
Available in 150mm and 300mm lengths:
Ideal for all prototype and pre-production requirements
Leads crimped on both ends:
Suitable for wire-to-wire applications and when cut in half wire-to-board applications
Available for most Molex product families:
Helps chose the right connector before investing in application tooling
Overview
Pre-crimped leads are available for most Molex product families, allowing customers to choose the right connector at any stage in the development process, including prototyping, pre-production and mass production.
Molex’s crimped leads have multiple configurations, such as female to female, male to male, stripped leads and pigtail options.