Product Highlights
Signal Speed: | Density: | Impedance: |
---|---|---|
112 Gbps (PAM-4) | 101 | 90 Ohms |
Features and Benefits
Overview
Data centers are expected to deliver ever-faster data rates. However, as speeds increase, degraded signal integrity performance becomes an issue. The Impulse Backplane Connector System targets 56 or 112 Gbps (PAM-4) rates while delivering optimal signal integrity by eliminating the need for a mid-plane connection. Additionally, an innovative signal interface improves insertion loss over traditional beams, pushing interface resonances far beyond 30 GHz.
As data rates are expected to continue increasing, data centers look for scalability in equipment to minimize future infrastructure investments. Impulse Orthogonal Direct Backplane Connectors are forward compatible to meet future data rate requirements without the need to replace infrastructure.
Prototyping cable assemblies requires tooling. Therefore, the cost generated to prototype a system can be significant. Impulse Backplane Cable Assemblies solve tooling start-up costs by providing a completed assembly.
Once prototyping is complete, customers typically need to create drawings and assign resources to find a supplier to build cable assemblies for end products. Molex builds cable assemblies to provide one-source solutions.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.