Product Highlights
Pitch (mm): | Circuits: | Current (MAX per contact): | Voltage: |
---|---|---|---|
2.00mm | 2 - 70 | 100.0A | 320V |
Features and Benefits
Low-power-loss interface design:
Ensures optimize power savings while preserving the power loss budget
Rated for resistance to arc:
For hot-plug applications
2.00mm pitch signal spacing:
Provides design flexibility for use in space-constrained applications
Robust, high-current blades rated up to 320V:
Meets voltage requirements for power supply designs
Overview
The Extreme EnergetiC Connector system is capable of handling up to 60% more current per blade bay than other products on the market, giving customers more current per linear inch.
This connector system is available with vertical and right-angle receptacles and right-angle plug options. Paired with the modular dovetail construction, these products allow for unique solutions for high-power applications.
Applications by Industry
EV charging stations
Electric vehicle charging
Power supplies
Rack servers
Servers
Generators
High-voltage power-tool batteries
LED lighting
Power distribution systems
Smart LED screens
Solar batteries
Cellular base stations
Power supplies
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.