Product Highlights
Pitch: | Circuits: | Current (MAX per contact): | Voltage: |
---|---|---|---|
1.27 - 12.00mm | 2 - 54 | 30.0A | 250V |
Features and Benefits
Receptacle sides mates to Molex standard LPH plug or an industry standard 1.57mm PCB gold finger card edge:
Extends design flexibility
Rated for current interruption:
Meets hot-plugging requirements
Rugged signal and power contacts:
Reduce the potential for stubbing or damage
Two isolated power contacts per housing bay (top and bottom):
Allows power and return circuits in a single bay for a total of 60.0A per power bay
Overview
The EXTreme LPHPower Connector is a mixed, high-current power and signal connector system that picks up where traditional connectors leave off. Designed with power blades parallel to the PC board, its extremely low-profile height of only 7.50mm allows greater system airflow while taking up 53% less space than traditional connectors with the same current rating.
Designed as a new generation of power interconnect, Molex's EXTreme LPHPower connector provides up to 127.0A per linear inch of space, has two isolated power blades in each housing bay and can be mated in a right-angle, co-planar or vertical orientation. EXTreme LPHPower can be mated in a traditional two-piece connector system, or as a one-piece receptacle-to-cardedge / busbar application.
Applications by Industry
Test equipment
Workstations
Industrial controls
1U rack box
Backplanes
Power supplies
Routers and switches
Servers
This is not a definitive list of applications for this product. It represents some of the more common uses.