Product Highlights
Pitch: | Mated Height: | Circuit Sizes: |
---|---|---|
0.35 - 1.25mm | 0.60 - 16.00mm | 6 - 240 |
Features and Benefits
Overview
The rising demand for smaller, ultracompact devices is driving industries’ needs for miniaturized, reliable and robust connectors with various design options. Many designs require a complex combination of high-current power and high-operating temperatures and electrical reliability and design flexibility. Molex SlimStack Microminiature Board-to-Board and Board-to-FPC Connectors provide a wide range of design options to ensure a reliable connection. These micro/fine-pitch plugs and receptacles feature voltage ratings of up to 125V, operating temperatures up to 125℃, current ratings up to 5.0A for signal connectors, and 15.0A for battery connectors. Additionally, SlimStack SSB and SSB RP Stacking Connector series provide various stack heights.
Customers need an easy mating option that prevents the housing from getting damaged during blind mating and high-power delivery. The nail structure offers wide alignment and robustness. The metal-power-armor nail provides housing protection of up to 3.0A power, electrical reliability and a clean contact point that supports nail structure requirements for various applications. The cover nail prevents housing from being damaged during blind mating up to 50N of force, 0.80mm displacement and 5.0A power. The short body and the nail structure of the stacking connectors prevent housing damage during mating while offering PWB design flexibility.
SlimStack 5G mmWave RF Flex-to-Board and Board-to-Board connectors offer reliable and stable performance with signal integrity (SI) for ultra-low profile and extreme RF applications. The multi-RF board-to-board connectors 5G15 (5 GHz) and 5G25 (25 GHz) feature various size options to provide additional design flexibility.
Applications by Industry
Automotive:
Audio
Cameras
Car column switches
Central information displays (CID)
Comfort
Digital clusters
Heads-up displays (HUD)
In-vehicle infotainment (IVI)
LiDAR
Lighting
Navigation devices
Radar sensors
Appliances:
Flat-panel TVs
Gaming equipment
Head mounted displays (HMD)
Home Security
Home entertainment systems
Smart speakers
UAVs/Drones
VRs/ARs
Air conditioners
Cooking
Dishwashers
Refrigerators
Vacuum cleaners
Washing machines
Mobile Devices:
Digital cameras
POS terminals
Portable audio devices
Smartphones
Tablets
Wearables
Wireless chargers
MedTech:
Patient Monitor
Portable glucose monitors
Telehealth - remote patient monitoring systems
Networking:
Servers
Storage
Switches
Copiers
Office equipment
Routers
Tablet and Notebook PCs
Industrial Automation:
IoT interconnection devices
PLC, NC
Robotics
UAVs/drones
Factory automation equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the shelf life of the SlimStack Board-to-Board Connector?
The standard shelf life of our SlimStack Board-to-Board Connectors is 12 months from the date of Molex shipment.
What is the data rate of the SlimStack Board-to-Board Connector?
The maximum usable frequency of the SlimStack Board-to-Board Connectors is up to 20 GHz, and the data rate is up to 40 Gbps. For further information, refer to SlimStack Board-To-Board Connector Hardware Interface product reference guide in the resources section below.
Where is pin number 1?
It is up to the customer to choose pin number 1 - either from left to right or right to left. Molex's recommendation is shown in the diagram below.