Skip to main content

SpeedMezz Connectors

The SpeedMezz Connector family offers high-densities, low profiles, data rates up to 56 Gbps per differential pair and easy upgrading with common receptacle footprints to deliver versatile solutions for high-speed mezzanine, rugged edge card and lower speed applications.

Product Highlights


Data Rate: Mated Height: Termination Style:
up to 56 Gbps4.00 - +10.00mmSMT solder tail with pin-in-past solder nail

Features and Benefits


SMT solder tail with pin-in-paste solder nail:
Superior signal integrity over press fit

Multiple circuit sizes: 22, 60 and 82:
• Offers a high-density signal solutions with flexible pin counts

SpeedEdge - Longer, steeper lead-in square shape:
• Improves mating to edge-cards
• Accommodates blunt PCBs

Speed Cable - Cable Assemblies:
• Delivers a complete cabling solution for connections between distances
• More economical than copper flex
• Terminated to SpeedStack™, SpeedEdge™ or SpeedField™ Connectors

Receptacle shares the same footprint:
Delivers design flexibility by enabling simple change out from one connector product line to another without having to redesign the PCB

SpeedStack - Capable of holding an edge card: 
Securely holds an edge card, giving system designers another connection option

SpeedField - Removal of common ground bar:
Allows additional open pin field for low speed or power requirements

SpeedFlex Assemblies:
• Accommodate short stack height requirements
• Flexible format fits complex design needs
• Can be terminated to SpeedStack™, SpeedEdge™ or SpeedField™ Connectors

Overview


The marketplace is moving towards low-profile mezzanine solutions. SpeedStack offers mezzanine solutions with 4.00 to +10.00mm stack heights. SpeedEdge offers mezzanine solutions with stack heights as low as 7.00mm.

Customers need different levels of data rates in one solution. They need a connector to accommodate this. The SpeedMezz Connector Family offers differential plug options with SpeedStack and SpeedEdge plugs that deliver up to 56 Gbps and share the same footprint, making upgrade from one to the other connector system easy and convenient. SpeedField Plugs are single ended can be used up to 20 Gbps.

The marketplace is looking for a small form factor with robust mechanical features.

SpeedEdge Receptacles offer a gentler terminal lead-in to offer high reliability and a robust housing to handle relatively thick PCBs.

Markets are looking for flexible performance solutions to meet a variety of application needs. The SpeedMezz Connector Family offers mezzanine options with a 1.00mm wipe for optimal signal integrity. The SpeedMezz Family also offers mezzanine solutions with a 2.00mm wipe for optimal mechanical and reliability performance.

The marketplace is moving towards flexible design solutions. SpeedStack, SpeedEdge and SpeedField receptacles share the same footprint, enabling a simple change out, and can be used as a mezzanine or edge card solutions. SpeedEdge Connectors are available in vertical and right-angle configurations.

Customers require increasingly smaller module sizes. The SpeedMezz Connector Family offers 22 to 82 circuits in small form factors, and the design is scalable to accommodate even more circuits.

Applications by Industry


Cameras
Hand-held scanners

Scanner

Routers
Servers
Storage
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources