Product Highlights
Current: | Pitch: | Circuits: |
---|---|---|
7.0 to 35.0A | 4.20 to 6.40mm | 12 - 72 |
Features and Benefits
Overview
Molex's range of industrial rectangular connectors also includes HTC, a heavy duty version which is compatible to a number of legacy designs in the marketplace; and CRC, a miniature range of shielded rectangular connectors that is ideal for smaller robotic or machinery applications.
Crescent-shaped metal hood with a rotating lock on the cable side that can be actuated with one hand. This provides space savings and easy mating and unmating compared to traditional robotic connectors that utilize locks on each side requiring a two-handed action. Additionally, Multi-module types allow gender interchanging of housings, as well as hybrid configurations using different terminal inserts.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.