Product Highlights
Current Rating: | Contact Diameter: | Operating Temperature: |
---|---|---|
up to 175.0A | 3.40, 6.00, 8.00mm | -40 to +125°C |
Features and Benefits
Overview
Power efficiency is critical to cost and safety management in power intensive applications, such as power transmission systems in datacenters, base stations, battery management, inverters, etc. PowerWize BMI connectors incorporate Molex’s proven COEUR socket, which has multiple contact beams to create a large contact surface at the contact interface, resulting in very low contact resistance. The voltage drop across the contact interface is very low with minimal heat generation.
Dense electronic packaging often requires designs where subassemblies are mated without visual guidance, such as drawer style applications. PowerWize BMI connectors are designed for blind-mating situations. Guide rails engage before the electrical components to help ensure gross alignment and the panel mount housing flanges allow +/- 2.0mm of radial self-alignment to mitigate tolerance stack-up issues.
Identifying high-power wire-to-board/busbar interconnects that can be attached to a wide range of substrates and crimped to a wide range of wire gauges. PowerWize BMI screw-mount headers can attach to either printed circuit boards or busbars and PowerWize BMI solder tail headers attach to printed circuit boards. PowerWize BMI crimp machined contacts wide range and will accept 1/0, 2, 4, 6, 8, or 10 AWG wires.
Applications by Industry
Electric vehicle charging stations: Inverters
Battery Storage System
Gateway Storage System
Data storage units
Enterprise switches
Environmental control equipment
PDUs (Power Distribution Unit)
Power shelves
Servers
Uninterruptable power supplies
Data storage units
Network routers
PDUs (Power Distribution Unit)
Servers
Uninterruptable power supplies (UPSs)
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
My design has unique space constraints that limit the height that the receptacle assembly can extend above the surface of my printed circuit board (or busbar). What is the mated height of the PowerWize BMI solution?
The nominal mated height of the 3.40mm PowerWize BMI solution is 17.45mm. For the 6.00mm PowerWize BMI solution, the mated height is 22.10mm, while for the 8.00mm PowerWize BMI solution, the mated height is 24.10mm.
How are the PowerWize BMI components packaged?
The receptacle housings and their TPA retainers are bag-packed into cartons. The crimp contacts and headers are tray-packed inside of cartons.
I am interested in purchasing a cable assembly with PowerWize BMI connectors on both ends, rather than buying individual PowerWize BMI receptacle housings, TPA retainers and crimp contacts. Is Molex able to design and build double-ended PowerWize BMI cable assemblies?
Yes. Molex has a business segment that designs and builds cable assemblies. Contact your local Molex sales representative for details.
I am interested in purchasing a cable assembly with a PowerWize BMI connector on one end a non-Molex connector on the other end. Is Molex able to design and build cable assemblies with a PowerWize BMI receptacle housing on one end and a competitor’s connector on the other end?
Yes. While we love it when both ends of a cable assembly use Molex connectors, we understand that is not always the best solution. Molex has a business segment that designs and builds cable assemblies with a PowerWize BMI connector on one end and another manufacturer’s connector on the other end. Contact your local Molex sales representative for details.