Product Highlights
Data Rate: | Interface Design: | Lanes: |
---|---|---|
112 Gbps PAM-4 56 Gbps | DAC, AOC, ACC, Optical | 16 of 112 Gbps PAM- 4; and 4 Rx and 4 Tx pairs on each row |
Features and Benefits
Overview
Thermal issues can hinder performance, especially as data rates increase. Compact connectors save space but tend to generate more heat, requiring time and money to be spent on cooling systems. The OSFP interconnect system is a slightly larger connector than its QSFP-DD counterpart. Because bigger connectors help with airflow and colling, OSFP connectors generate less heat, doing their part to mitigate thermal issues.
Data center and telecommunication OEMs often have to delay infrastructure upgrades while waiting for the production of cable assemblies. OSFP cable assemblies are readily available. The OSFP interconnect system supports legacy cables as well as upgraded plugs and is MSA compatible for 56 and 112 Gbps applications.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.