Product Highlights
Configurations: | Pitch: | |
---|---|---|
4, 6, 8 ports | 3.75mm | High-vibration environments |
Features and Benefits
Overview
Portable medical and smart devices require that interconnects must miniaturize – without sacrificing performance. Molex Multi-Port RF (MPRF) Coaxial Cable-to-Board Connectors minimize your PCB footprint, with high density in a small package.
Unlike some smaller connectors, Molex MPRF solutions can withstand vibration that can cause terminals to twist or move. Dual side latches help ensure a reliable, secure I/O connection with a 1.00mm contact wipe. The ruggedized housing provides further protection against high-vibration environments. With 4-, 6- and 8-port configurations, Molex can design a custom solution that exactly meets your application’s needs.
Applications by Industry
Test and measurement equipment
Imaging
Patient Monitor
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.