Skip to main content

Connectors

Specialty Power Connectors

Designed to solve specific challenges for commercial vehicles, marine and other harsh environments, Specialty Power Connectors from Molex provide robust reliability and high performance.

MX150L Connectors

Designed for commercial-vehicle, marine and other harsh environments, the pre-assembled MX150L Industrial Sealed Connector System exceeds IEC IP67 requirements while providing economic advantages.

Image
Circuits:Current (MAX):Voltage (MAX):Ingress Protection:
2 - 12, 1640.0A600VIP67

Self-Contained Power Connectors (SCPC)

Self-Contained Power Connectors (SCPC) from Molex are ideal for splicing and tapping solid or stranded non-metallic sheathed cables in AC wiring for lighting, commercial vehicle, marine and other applications requiring rugged dependability. UL-listed 10 to 16 AWG wire options are available along with weather- and dust-resistant covers.

Image
Circuits:Current (MAX):Voltage (MAX):Pitch (mm):
2 - 3 + ground30.0A300V10.10 - 10.60mm