Skip to main content

CP Connectors

Leveraging full-keying and color-pairing features, the foolproof Wire-to-Wire CP-2.5 Mini, CP-3.3, CP-4.5 and CP-6.5 Connector Solutions, and Wire-to-Board CP-6.5 Connector Solutions enhance user-safety while speeding up consumer and industrial interconnect assembly applications; available in 2.50, 3.30, 4.50 and 6.50mm pitch sizes.

Product Highlights


Current:Circuits:
CP 6.5: up to 12.5A*
CP-4.5: up to 10.0A
CP 3.3: up to 7.0A*
CP-2.5: up to 3.0A
CP 6.5: 2 - 6
CP-4.5: 2 - 6
CP 3.3: 2 - 6 or 4 - 12*
CP-2.5: 2 - 8

*based on application / row

Features and Benefits


Main Product Features

Wide spectrum of housing colors:
Allows quick identification of mating combination for assembly and repair

Polarization keys on housing rib:
Eliminate mis-mating and consequent electrical shorting of application
*excludes CP-2.5 Mini Connectors

Retainers:
Ensures that crimped terminals are fully inserted to housing and protects against moisture ingression into the connector

Inertia Lock feature on housing:
Ensures complete, low-insertion-force locking; provides tactile circuit number and audible ‘click’ to inform operators housings are in a fully locked state
*excludes CP-6.5 Connectors

Glow wire capable:
Meeting global safety standards
*excludes CP-2.5 Mini Connectors

CP-6.5 Wire-to-Board and Wire-to-Wire Connectors

260°C wave or reflow-solder process capable headers:
Ideal for high-temperature assembly processing

CP-4.5 Wire-to-Wire Connectors

Integral beam:
Supports both ends of the connector housing to prevent wire-snagging

Halogen Free:
Environmentally friendly

Raised housing block on the adjacent sides:
Prevents snagging of wires under the latch during harness manufacturing and storage

CP-3.3 Wire-to-Wire Connectors

Housing ribs between each cavity of the mated housings:
Increase creepage and clearance distances to help prevent arcing in the presence of moisture or other contaminants

CP-2.5 Mini Wire-to-Wire Connectors

2.50mm-pitch design:
Provides space savings

Overview


Consumer and industrial product developers need fool-proof interconnect systems that provide quick, easy identification of mated pairs in their wire-to-board and wire-to-wire applications.

CP-6.5 6.50mm W-to-B and W-to-W Receptacles and PCB Headers have color-coded housings to differentiate mating possibilities. Connectors with mismatched colors do not mate. Unique keying features within each header and receptacle housing prevent entry of receptacle into header when mis-mated.

CP-4.5 4.50mm Wire-to-Wire Connectors offer various colors and fool-proof keying options to increase working efficiency and safety, and its unique genderless terminals reduce inventory and operational cost. It is also compliant to glow wire and low-halogen requirement for consumer, industrial and power applications

CP-3.3 3.30mm Wire-to-Wire, Power Connectors and Terminal Retainers have combined safety features to ensure prevention of electrical shortage from condensation of moisture in high current applications.

CP-2.5 Mini 2.50mm Wire-to-Wire Connector System provides electrical and mechanical reliability in a compact design that meets consumer and industrial industry requirements.

Applications by Industry


Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Air conditioner
Water heaters / boilers

HVAC controls
Industrial controllers
Copiers
Security systems
Vending machines

Autoclaves

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources


Videos