Skip to main content

MicroClasp Connectors

Ideal for compact applications, the MicroClasp 2.00mm Wire-to-Board single-row and dual-row Connector System provides electrical and mechanical reliability that meets a diverse range of industry applications up to 85°C.

Product Highlights


Pitch:Circuits:Current:
2.00mm2 - 403.0A

Features and Benefits


2.00mm pitch connector:
Delivers secure mating retention without sacrificing compactness

High-power cable:
Allows up to 3.0A current

TPA Retainer:
Ensures wires are fully inserted

Readily available tooling:
The crimp applicators are widely available in the market

Inner positive lock:
Provides latch protection, secure terminal retention and an audible mating click for better mating retention of header and harness

Through-hole single- and dual-row headers in vertical and right-angle: orientations:
Provides design flexibility

Overview


Rugged industrial and automotive applications can be subject to shock, vibration or rough handling that can dislodge terminals and cause signal interference. MicroClasp Wire-to-Board Connector System features a positive lock for secure mating retention. High-retention force and an inner lock provide electrical reliability in rugged environments.

In microminiature wire-to-board applications, sometimes operators fail to ensure proper mating orientation. This can lead to end-product failure. The unique non-rectangular housing shape of MicroClasp ensures proper mating orientation.

Often designers have a real estate space issue on their PC board because of increasing components. The MicroClasp Wire-to-Board Connector System features position lock in a compact 2.00mm pitch design.

Customers choose different connectors from different vendors; this makes their procurement process complex and often causes compatibility issues. The MicroClasp Wire-to-Board Connector System is available in 2-to-15-circuit single row and 8-to-40-circuit dual-row connectors in vertical and right-angle configurations.

Applications by Industry


Air conditioner
Power tools
Refrigerator
Vacuum cleaners

Head-, rear-, side-mirror lights
Internal connection with other units
Steering wheel, paddle shift, combination switches

Industrial Computers
Industrial Smoke and Smog Detectors
Industrial networks

Medical monitors

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources