Skip to main content

Micro-Latch Connectors

Molex's Micro-Latch connector system provides a reliable connection interface for industry- standard 2.00mm wire-to-board applications.

Product Highlights


Pitch:Circuits:Max. Derating Current:
 2.00mm 2 - 154.5A 

Features and Benefits


Uses popular terminals:
Readily available, wide tooling installation base in market

Straight and Right Angle headers:
Design flexibility

SMC vertical header available:
Reflow process capable

Friction lock:
Good mating retention

Polarizing features:
Ensures mating in a proper orientation

Overview


The system includes a female crimp terminal, receptacle housings and semi-shrouded vertical and right angle PCB headers.

This system applies a friction lock mechanism where the noses on receptacle housings slide into the header wall openings. This ensures a durable mating and a protection of the electrical circuitries.

Applications by Industry


Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

Medical monitors

Printers
Servers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources