Skip to main content

Micro-Lock Plus Connectors

Ideal for compact applications, the Micro-Lock Plus Connector System provides electrical and mechanical reliability in a high-temperature design that meets other industry requirements.

Product Highlights


 Pitch: Circuits: Max. Derating Current:Potting Capabilities:
1.25mm
2.00mm
1.25mm: 2 - 16 (single)
1.25mm: 8 - 42 (dual)
2.00mm: 2 - 16 (single)
1.25mm pitch: 3.6A
2.00mm pitch: 4.7A
1.25mm pitch vertical header (Series 205957)

Features and Benefits


Smallest 1.25mm-pitch connector with positive lock:
Delivers secure mating retention without sacrificing compactness

Tin-bismuth terminals:
Prevents whiskering for a clean and uninterrupted signal
Supports terminal ruggedness and reliability

Inner lock for dual-row versions; outer lock for single-row versions:
Strengthens lock for more reliable connection

Withstands up to 105˚C operating temperature:
Meets automotive industry requirements
Withstands harsh environments

Potting capabilities:
Series 205957 1.25mm pitch vertical header offers environmental protection

2 to 42 circuits, single and dual rows, vertical and horizontal plug configurations:
Offers design flexibility

Wide positive latch that delivers audible click:
Provides secure mating retention
Ensures proper mating

Robust metal solder tabs:
Provides secure PCB retention and strain relief to solder joints

Dual contact terminal design:
Offers secure contact and terminal retention

Videos