Product Highlights
Pitch: | Circuits: | Max. Derating Current: |
---|---|---|
2.00mm | 2 - 50 | 4.5A |
Features and Benefits
Overview
Available in gold or tin-plated, Molex’s Milli-Grid family includes crimp terminals, housings, headers and receptacles. Receptacles are available in single- and dual-row versions with a variety of mating and termination options. Headers are available in shrouded and unshrouded styles.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Car audio
Data / Telemetry
GPS
Routers and switches
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.