Product Highlights
Pitch: | Circuits: | Max. Derating Current: |
---|---|---|
2.50mm | 2 - 15 | 4.0A |
Features and Benefits
Overview
Rugged automobile and industrial applications can be subject to shock, vibration or rough handling that can dislodge terminals and cause signal interference. Mini-SPOX Wire-to-Board Connector System features a friction lock for secure mating retention. High retention force provides electrical reliability in rugged environments.
In microminiature wire-to-board applications, sometimes operators fail to ensure proper mating orientation. This can lead to end-product failure. The unique non-rectangular housing shape of Mini-SPOX ensures proper mating orientation.
Often designers from consumer and vehicle industries have a real estate space issue on their PC board because of increasing demand for more components. Mini-SPOX Wire-to-Board Connector System features a secure friction lock in a very compact 2.50mm pitch.
Customers choose different connectors from different vendors, this makes their procurement process complex and often causes compatibility issues.Mini-SPOX Wire-to-Board Connector System is available in 2 to 15 circuit single-row connectors in vertical and right-angle configurations. Furthermore, Molex has a wide range of connectors for almost all connector requirements in nearly all markets.
Applications by Industry
Air conditioner
Desktop PCs
Vacuum cleaners
Internal connection with other units
Shifters
Steering wheel, paddle shift, combination switches
Automation equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.