Skip to main content

Pico-Clasp Connectors

Molex’s core 1.00mm-pitch, wire-to-board Pico-Clasp Connectors offer a versatile system that offers a variety plating and design options, ideal for nearly all applications.

Product Highlights


Pitch:Circuits:Max. Derating Current:
1.00mm2 - 502.0A

Features and Benefits


Smallest pitch for positive lock Wire-to-Board crimp system:
Provides space savings for mounting other components

Wide header variations:
Provides customers with many choices and design flexibility

Inner Friction Lock:
Space saving

Positive Inner Lock:
• Offers secure mating retention with low mating and unmating forces
• Prevents wire tangling and latch breakage

Outer positive lock:
• Secure mating retention
• Easy to mate and unmate

SMT Mounting:
• Provides assembly and cost efficiencies
• Automated assembly reduces manual labor processes

Overview


The Pico-Clasp 1.00mm-pitch wire-to-board connector system ranges in circuit sizes from 2 to 50 and provides wide header versions, ideal for space constraint applications.

The wide range of design options including gold and tin plating, allows additional design flexibility and the simplicity to stay within the product family.

Applications by Industry


Air conditioner
Notebook PC
Televisions

Electronic modules

Servo motor

Patient Monitor

This is not a definitive list of applications for this product. It represents some of the more common uses.

Videos


Resources