Product Highlights
Pitch: | Circuits: | Max. Derating Current: |
---|---|---|
1.00, 1.50 and 2.00mm | 2 - 12 | 1.00mm pitch: 2.5A/2 circuit 1.50mm pitch: 3.5A/2 circuit 2.00mm pitch: 6.5A/2 circuit |
Features and Benefits
Overview
Notebook and Tablet PCs with large graphic displays continue to get thinner in design and more powerful in functionality. This combination has created a need for a new style of connector that offers a very low profile, high current-carrying capability and a robust positive lock to maintain connection even when subjected to shock or vibration. The Pico-Lock system, available in 1.00, 1.50 and 2.00mm pitch versions is, the first miniature wire-to-board connector system to combine all these features to meet these needs.
Applications by Industry
Control units
Heads-up displays (HUD)
Infotainment systems
Interior equipment manufacturers
Mirrors
Factory Automation
Power supplies
Security systems
Smart meters
Surveillance cameras
On-body health monitoring systems
Tablets
This is not a definitive list of applications for this product. It represents some of the more common uses.