Product Highlights
Style: | Pitch: | Current: | Circuit Sizes: | Wire Gauge: | Operating Temperature: |
---|---|---|---|---|---|
Wire-to-board Wire-to-wire | 7.50mm | Up to 34.0A | 2 to 8 | 10 to 12 AWG | up to 125°C |
Features and Benefits
Overview
Consumer and commercial appliances, industrial and datacommunications equipment design engineers are faced with the challenge of providing greater power requirements with less PCB-footprint space; packaging options have been limited to much lower-, or higher-amperage connectors in this footprint size. In addition, components in these systems must be reliable and able to withstand rugged and high-temperature environments. Super Sabre Connectors solve this issue, providing 34.0A current and withstanding +125°C operating temperatures using proven and reliable Sabre Connector technology.
Applications by Industry
Industrial equipment
Air conditioners
Countertops
Dishwashers
Dryers
Microwaves
Ovens
Refrigerators
Washing machines
Vacuum cleaners
Home energy storage systems
Diagnostic equipment
Patient monitor
Power supplies
Servers
Storage
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.