- Products
- Resources
Wire-to-Wire Connector Type:
Basic
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
1.25mm | 1.0A | 26 to 32 AWG | 250V |
Enhanced
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
1.25mm, 2.00mm | 3.6A | 22 to 30 AWG | 250V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
2.50mm, 3.30mm, 4.50mm, 6.50mm* | 3.0A to 12.5A* | 16 to 28 AWG | 300V, 500V, 600V* |
*Dependent on product
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
2.54mm | 3.0A | 22 to 36 AWG | 600V |
Pro
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
1.80mm, 3.60mm | 14.0A | 16 to 24 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
2.50mm | 8.0A | 20 to 26 AWG | 250V |
Pitch (mm): | Current (MAX): | Wire Size: |
---|---|---|
2.50mm | 5.0A | 20 to 28 AWG |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
3.00mm | 10.5A | 18 to 30 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
3.00mm | 13.0A | 16 to 30 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
3.50mm | 14.0A | 16 to 22 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
4.20mm | 20.5A* | 14 to 28 AWG | 600V |
*Dependent upon prouduct
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
5.70mm | 30.0A | 10 to 16 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
6.20mm to 8.70mm | 15.0A | 14 to 24 AWG* | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
6.35mm | 20.0A | 14 to 24 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
7.50mm | 18.0A | 14 to 24 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
7.50mm | 34.0A | 10 to 12 AWG | 600V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): |
---|---|---|---|
10.00mm | 50.0A | 8 to 16 AWG | 600V |
Sealed / Rugged
Pitch (mm): | Terminal Size: | Wire Size: | Specification: | Termination Style: |
---|---|---|---|---|
2.54mm | 0.64mm | 18 - 22 AWG | USCAR compliant | Crimp or Compression |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.50mm, 3.00mm, 3.50mm, 4.50mm, 5.00mm | 22.0A | 14 - 22 AWG | 500V | SMT, Through Hole |
Pitch (mm): | Terminal Size: | Current (MAX): | Wire Size: | Specifications: |
---|---|---|---|---|
4.00mm | 1.20mm | 13.0A | up to 1.00mm² | Compatible with AK and GMW3191 |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.50mm, 5.00mm | 3.0A | 20 - 22 AWG | 250V | Crimp or Compression |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.00mm, 3.50mm, 3.70mm | 21.0A | 10 - 20 AWG | 14V | Solder, Weld |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
5.84mm, 7.62mm | 18.0A 40.0A | 14 - 22 AWG 8 - 12 AWG | 600V | Crimp |