Skip to main content

Wireless Connectivity

MX60 Gigabit Ethernet Contactless Connectivity Solutions

MX60 Gigabit Ethernet Contactless Devices are wireless transceivers that offer high-speed solid-state wireless connections to replace traditional mechanical connectors. For ease of design, MX60 Gigabit Ethernet Contactless devices offer a built-in antenna and are robust for high-vibration applications and harsh environments.

Product Highlights


Data Rate:Power:Dimension:Complete Solution Requirements:
1 to 5.4 GbpsTx: 77mW
RX: 100mW
(@ 1 Gbps)
3.00mm x 3.00mm x 0.90mm 2 pairs

Robust and Reliable

MX60 Gigabit Ethernet Contactless Connectors are designed for excellent reliability in rugged environments. These connectors provide a robust solution for high-vibration and high-moisture areas.

High Performance in a Compact Design​

With MX60 Gigabit Ethernet Contactless Connectors, customers do not have to design in an antenna or purchase additional software. Molex’s wireless, built-in antenna connectors do not require software or a third-party vendor for an antenna, making design simple and less costly.

Features and Benefits


Remains unaffected by interference from Bluetooth, Wi-Fi or wireless chargers, making it a robust way to add contactless connectivity​
60 GHz wireless

Simplifies the process of incorporating wireless technology into a product​
Built-in antenna for easy assembly and design

Enables applications that are not possible with other wireless technologies; can offer from 1 to 5.4 Gbps per pair​
High-speed rates

Consumes milliwatts rather than watts​
Low power

Overview


Customers want to fulfill the market  demand for product miniaturization  without compromising on performance parameters. MX60 Gigabit Ethernet Contactless Connectors offer high reliability and are not susceptible to environmental hazards. 

Customers are looking for ways to extend the life of cables and connectors that are used in rotating arms, LIDAR or factory automation applications. MX60 Gigabit Ethernet  Contactless Connectors provide “no wear” connectivity for long life.

Customers want to reduce the installation time for production configuration. It takes extra time to install Ethernet cables for products like video walls. MX60 Gigabit Ethernet  Contactless Connectors can simplify installation by eliminating the need for cables and allowing for an uncluttered environment.

Applications by Industry


Factory automation systems
Robotics

Contactless networking systems
Sterilization equipment

Docking stations
Ruggedized networking systems
Waterproof networking adapters

Video consoles
Video panels

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are the maximum speeds of MX60 Gigabit Ethernet Contactless Connectors?
Maximum speeds will vary based on the version of the device. Options include 1, 3 and up to 5.4 Gbps.

How much power do the MX60 Gigabit Ethernet Contactless Connectors consume?
MX60 connectors are power-friendly, with their power consumption varying depending on the data rate. Typical power consumption for a 1 Gbps data rate is on average under 100mW.

What dual-single processor capabilities does the MX60 Gigabit Ethernet Contactless Connector have?
The MX60 connector has a retimer that can improve the data rate significantly.    

Resources