Skip to main content

Wireless Connectivity

MX60 USB SuperSpeed Contactless Connectivity Solutions

MX60 USB SuperSpeed Contactless Devices offer high-speed solid-state wireless connections by replacing mechanical connectors, affording a convenient and cost-effective connectivity solution ideal for high-vibration applications and harsh environments.

Product Highlights


Data Rate:Power:Dimension:Complete Solution Requirements:
5 GbpsTx: 127mW
RX: 100mW
(@ 5 Gbps)
3.00mm x 3.00mm x 0.90mm 2 pairs

High Performance

MX60 USB SuperSpeed Contactless Connector can meet the requirements of Gen 1 SuperSpeed performance with data rates up to 5 Gbps.

Excellent Space Savings

MX60 USB SuperSpeed Contactless Connectors are intended to replace mechanical connectors and provide an elements-proof way to add high-speed connectivity to many products. These connectors enable designers to overcome miniaturization challenges in a variety of market applications.  

Robust and Reliable

As a contactless design, there are no mechanical contacts that could be exposed to dust, water and vibration. Customers can rely on MX60 USB SuperSpeed Contactless Connectors to provide a robust solution with high-quality performance.

Features and Benefits


Remains unaffected by interference from Bluetooth, Wi-Fi or wireless chargers, making it a robust way to add contactless connectivity
60 GHz wireless

Simplifies the process of incorporating wireless technology into a product
Built-in antenna for easy assembly and design

Enables applications that are not possible by other wireless technologies; can offer from 1 to 5 Gbps per pair
High-speed rate

Consumes milliwatts rather than watts
Low power

Overview


Customers want to fulfill the market  demand for product miniaturization  without compromising on performance parameters. MX60 USB SuperSpeed Contactless Connectors offer high reliability and are not susceptible to environmental hazards. 

Customers are looking for ways to extend the life of cables and connectors that are used in rotating arms, LIDAR or factory automation applications. MX60 USB SuperSpeed Contactless Connectors provide “no wear” connectivity for long life.

Customers need ways to reduce the time to initially configure and test their products. Because of their high-speed rates, MX60 USB SuperSpeed Contactless Connectors can shorten the manufacturing times in factory automation systems.

Applications by Industry


Smartphones and tablet PCs
Wearable devices
Wireless docks
Docking stations
USB and web cameras

Docking stations
Virtual reality/augmented reality systems

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


How many MX60 USB SuperSpeed devices do I need to fully implement USB SuperSpeed Gen 1?
It takes two pairs of devices to implement a full duplex USB SuperSpeed design: one pair for the upstream data and one pair for the downstream data. 

Do MX60 USB SuperSpeed Contactless Connectors support USB2?
MX60 SuperSpeed Contactless Connectors can support USB2.0 using a USB hub. USB2.0 traffic can be tunneled through the USB SuperSpeed link.

Can MX60 USB SuperSpeed Contactless Connectors support speeds higher than Gen 1 SuperSpeed?
MX60 USB SuperSpeed Contactless Connectors can support 5 Gbps in full duplex when two pairs are used and 10 Gbps when four pairs are implemented.

Resources