Skip to main content

RFID Products

Molex's custom and off-the-shelf RFID technology come in a variety of frequencies and designs to enable cost-effective, versatile, efficient, and accurate monitoring of valuable inventory and assets.

Product Highlights


 Operating Frequency:  
 13.56 MHz (HF) or 860 to 960 MHz (UHF) 

High Frequency

Molex high-frequency (HF) RFID solutions offer versatile identification capabilities for asset tracking. HF RFID tags are available in multiple sizes and configurations, including cable ties and labels, for use in a variety of industries, applications and environments.

Ultra-High Frequency (Global)

Molex offers global standard ultra-high frequency (UHF) RFID solutions with a frequency range from 860 to 960 MHz. UHF RFID tags have a much longer read range than HF tags and are available in multiple package sizes, which accommodates a wide range of markets and applications.

 

Ultra-High Frequency (Country Specific)

Molex offers country specific standard ultra-high frequency (UHF) RFID solutions with a frequency range from 902 to 928 MHz. UHF (country specific) RFID tags are available in multiple package sizes, which accommodates a wide range of markets and applications.

Related Custom Products

Printed and Hybrid Electronic Assemblies

Explore cutting-edge printed electronic smart labels, biosensors, and patches. These assemblies integrate a variety of components, sensors, and power sources into compact, easy-to-use form factors with options to include Bluetooth low energy (BLE) and other wireless connectivity, delivering unmatched performance and versatility.
Printed and Hybrid Electronic Assemblies

Features & Benefits


Ultra-High Frequency (Global) RFID Tags

IP68 Rating Meets:
industry standard protection from water and dust ingress for use in harsh environments

Tags in Multiple Package Sizes:
From 53.00 by 44.00mm to 83.00 by 25.00mm, and 3.00 to 12.50mm in thickness; accommodates a wide range of applications

Global Frequency:
From 860 to 960 MHz; accommodates a wide range of applications globally

Customizable Appearance:
Ensures easy identification, with laser or inkjet engraving available 

 

Ultra-High Frequency (USA) Brick RFID Tags

IP68 Rating:
Meets industry standard protection from water and dust ingress for use in harsh environments

Tags in Multiple Package Sizes:
From 50.00 by 25.00mm to 54.00 by 36.00mm, and 6.00 to 12.50 mm in thickness; accommodates a wide range of applications

FCC-US Frequency:
From 902 to 928 MHz; accommodates a wide range of applications in the

US Customizable Appearance:
Ensures easy identification, with laser or inkjet engraving available 

Ultra-High Frequency (USA) RFID Tags

IP68 Rating:
Meets industry standard protection from water and dust ingress for use in harsh environments

Tags in Multiple Package Sizes:
From 78.00 by 21.00mm to 34.00mm in diameter, and 6.00 to 11.00mm in thickness; accommodates a wide range of applications

FCC-US Frequency:
From 902 to 928 MHz; accommodates a wide range of applications in the

US Customizable:
Appearance Ensures easy identification, with laser or inkjet engraving available

High-Frequency RFID Hard Tags

Hard Tags:
Offer the ability to attach to metal or non-metallic surfaces with either adhesive or a screw

Tags in Multiple Available Sizes from 10.00 to 34.00mm in Diameter:
Accommodate a wide range of applications and feature 896 to 2,000 bits of memory

Industrial-grade plastic over molding:
Is designed to withstand harsh conditions

Customizable appearance:
Ensures easy identification, with laser or inkjet engraving available

High-Frequency RFID Ferrite Tags

Ferrite tags:
Come in a compact size of just 2.50 by 4.90mm to enable NFC functionality in an assembly

Superior heat tolerance:
Permits storage temperatures between -60 and +200°C

IP65 rating:
Meets industry standard protection from water and dust ingress for use in harsh environments 

High-Frequency RFID Cable Tie Tags

Cable Tie Tags:
Can be used to fasten tubes or loose items while providing NFC capability to aid in material workflow control or item tracking

One-time Use Design:
Facilitates enhanced security through tamper-proof functionality

High Frequency RFID Labels

RFID Labels: 
Permit low-profile asset and inventory tracking for metal or non-metallic surfaces

Dual-frequency RFID labels:
Feature both high-frequency and ultra-high-frequency capability to accommodate NFC and RAIN technologies

High-Frequency RFID Tag with Built-in Antenna and Chip:

RFID Tag with Built-in Antenna and Chip:
Adds and enables NFC functionality to a small and thin tag structure

IP68 Rating:
Meets industry standard protection from water and dust ingress for use in harsh environments

Molded PCB Design:
Enhances protection for the chip and antenna while conferring superior heat tolerance to allow epoxy potting or plastic injection 

Applications by Industry


Rental unit tracking devices
Vehicle tracking equipment 

Asset and inventory tracking systems
Logistics equipment
Real-time location (RTL) systems

Inventory control equipment
Medical devices
Medication notification systems 

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is an active RFID tag?
An active RFID tag has an onboard power source (usually a battery) and an active transmitter.

What is a passive RFID tag?
Passive RFID tags are typically made up of two parts: an integrated circuit and an antenna. There are no additional moving parts or batteries.

What are low-frequency (LF) RFID tags?
LF RFID tags have a frequency of 30 to 300kHz, enabling them to read data within a few centimeters/inches of transmission.

What are high-frequency (HF) RFID tags?
HF RFID tags have a frequency of 3 to 30 MHz, with a primary frequency range of ~13.5 MHz that is used for RFID applications.

What are near-field communication (NFC) tags?
NFC tags are essentially a subset of HF RFID tags. An NFC tag is a passive device that functions without a power supply of its own and is dependent on an active device for operations. It can act as a reader as well as a tag.

What are ultra-high-frequency (UHF) tags?
UHF RFID tags have a frequency ranging from 300 MHz up to a maximum of 3 GHz. However, most UHF RFID systems operate between the 860 and 960 MHz bands. This is a result of the communication protocol standards put in place by GS1 as well as frequency regulatory standards set by individual countries/regions.