Skip to main content

Thin-Film Batteries

Molex Thin-Film Batteries are compact, flexible, and disposable, featuring a sleek design ideal for low-power single-use applications. 

Product Highlights


Voltage:Battery Type:Application:
1.5 and 3.0VPrimary CellIoT Solutions, Smart Labels,
Smart Tags, Wearable Devices

Features and Benefits


Reduced distance between anode and cathode:
• Vertically stacked construction provides the following compared to single-layered construction:
• Reduced internal resistance
• Increased peak current
• Increased usable capacity
• Reduced footprint

Thin, flexible form factor:
Supports design flexibility appropriate for a wide variety of products

Flexible and bendable:
Can be applied on a curved surface with a bend radius of 25.00mm or greater

Available in 1.5 and 3.0V configurations:
Delivers power suitable for low-power disposable applications

No heavy metals:
Offers an economical, environmentally safe alternative to lithium

Overview


In many developed nations, disposal regulations for lithium batteries can be both costly and inconvenient. Molex's Thin-Film Batteries, composed of zinc and manganese dioxide, provide a more user-friendly disposal option. Additionally, Molex Thin-Film Batteries seamlessly integrate with devices and utilize a stacked construction to reduce internal resistance, enhancing peak current levels and facilitating seamless wireless data transmission—an essential feature for various applications requiring efficient communication. 

Applications


Environmental sensors
Perishable goods monitoring
Smart labels and tags

Biosensors
Blood glucose monitoring
Diagnostic and therapeutic devices
Drug delivery systems
Patient monitoring devices
Respiratory monitoring

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources


Videos


Featured Resource