Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1726470103 | Mini-Fit Jr. Header, Single Row, Vertical, 3 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 3 | 3 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.876/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole |
1726470005 | Mini-Fit Jr. Header, Single Row, Vertical, 5 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | 5 | 5 | Natural | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.391/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726470102 | Mini-Fit Jr. Header, Single Row, Vertical, 2 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.686/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726470104 | Mini-Fit Jr. Header, Single Row, Vertical, 4 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.133/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole |
1726470105 | Mini-Fit Jr. Header, Single Row, Vertical, 5 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 5 | 5 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.391/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole |
1726470106 | Mini-Fit Jr. Header, Single Row, Vertical, 6 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.644/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726470202 | Mini-Fit Jr. Header, Single Row, Vertical, 2 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.721/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726470203 | Mini-Fit Jr. Header, Single Row, Vertical, 3 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 3 | 3 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.926/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726470204 | Mini-Fit Jr. Header, Single Row, Vertical, 4 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.212/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726470205 | Mini-Fit Jr. Header, Single Row, Vertical, 5 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 5 | 5 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.458/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726470206 | Mini-Fit Jr. Header, Single Row, Vertical, 6 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.724/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726471202 | Mini-Fit Jr. Header, Single Row, Vertical, 2 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 0.721/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726471203 | Mini-Fit Jr. Header, Single Row, Vertical, 3 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable, Black | No | 3 | 3 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 0.926/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726471204 | Mini-Fit Jr. Header, Single Row, Vertical, 4 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.212/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726471205 | Mini-Fit Jr. Header, Single Row, Vertical, 5 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable, Black | No | 5 | 5 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.458/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole | |
1726471206 | Mini-Fit Jr. Header, Single Row, Vertical, 6 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.724/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +80°C | Through Hole |