Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
1727092004 | Mini-Fit Sigma Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Glow-Wire Capable, 4 Circuits, Natural | 4 | 4 | Natural | Yes | Nylon | 0.179/g | 1 | Bag | -40° to +105°C |
1727090001 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 1 Circuit, White | 1 | 1 | White | Yes | Nylon | 0.180/g | 1 | Bag | -40° to +105°C |
1727090002 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 2 Circuits, White | 2 | 2 | White | Yes | Nylon | 0.200/g | 1 | Bag | -40° to +105°C |
1727090003 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 3 Circuits, White | 3 | 3 | White | Yes | Nylon | 0.250/g | 1 | Bag | -40° to +105°C |
1727090004 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 4 Circuits, White | 4 | 4 | White | Yes | Nylon | 0.300/g | 1 | Bag | -40° to +105°C |
1727090005 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 5 Circuits, White | 5 | 5 | White | Yes | Nylon | 0.360/g | 1 | Bag | -40° to +105°C |
1727090006 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 6 Circuits, White | 6 | 6 | White | Yes | Nylon | 0.410/g | 1 | Bag | -40° to +105°C |
1727090007 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 7 Circuits, White | 7 | 7 | White | Yes | Nylon | 0.427/g | 1 | Bag | -40° to +105°C |
1727090008 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 8 Circuits, White | 8 | 8 | White | Yes | Nylon | 0.473/g | 1 | Bag | -40° to +105°C |
1727090009 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 9 Circuits, White | 9 | 9 | White | Yes | Nylon | 0.527/g | 1 | Bag | -40° to +105°C |
1727090010 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 10 Circuits, White | 10 | 10 | White | Yes | Nylon | 0.573/g | 1 | Bag | -40° to +105°C |
1727090011 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 11 Circuits, White | 11 | 11 | White | Yes | Nylon | 0.627/g | 1 | Bag | -40° to +105°C |
1727090012 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Low-Halogen, 12 Circuits, White | 12 | 12 | White | Yes | Nylon | 0.673/g | 1 | Bag | -40° to +105°C |
1727090101 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 1 Circuit, White | 1 | 1 | White | Yes | Nylon | 0.180/g | 1 | Bag | -40° to +105°C |
1727090102 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 2 Circuits, White | 2 | 2 | White | Yes | Nylon | 0.200/g | 1 | Bag | -40° to +105°C |
1727090104 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 4 Circuits, White | 4 | 4 | White | Yes | Nylon | 0.290/g | 1 | Bag | -40° to +105°C |
1727090107 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 7 Circuits, White | 7 | 7 | White | Yes | Nylon | 0.461/g | 1 | Bag | -40° to +105°C |
1727090108 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 8 Circuits, White | 8 | 8 | White | Yes | Nylon | 0.510/g | 1 | Bag | -40° to +105°C |
1727090109 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 9 Circuits, White | 9 | 9 | White | Yes | Nylon | 0.567/g | 1 | Bag | -40° to +105°C |
1727090110 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 10 Circuits, White | 10 | 10 | White | Yes | Nylon | 0.617/g | 1 | Bag | -40° to +105°C |
1727090111 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 11 Circuits, White | 11 | 11 | White | Yes | Nylon | 0.675/g | 1 | Bag | -40° to +105°C |
1727090112 | Mini-Fit TPA2 Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-2, Glow-Wire Capable, 12 Circuits, White | 12 | 12 | White | Yes | Nylon | 0.725/g | 1 | Bag | -40° to +105°C |
1727092001 | Mini-Fit Sigma Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Glow-Wire Capable, 1 Circuit, Natural | 1 | 1 | Natural | Yes | Nylon | 0.090/g | 1 | Bag | -40° to +105°C |
1727092002 | Mini-Fit Sigma Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Glow-Wire Capable, 2 Circuits, Natural | 2 | 2 | Natural | Yes | Nylon | 0.112/g | 1 | Bag | -40° to +105°C |
1727092003 | Mini-Fit Sigma Terminal Position Assurance (TPA) Retainer, 4.20mm Pitch, UL 94V-0, Glow-Wire Capable, 3 Circuits, Natural | 3 | 3 | Natural | Yes | Nylon | 0.145/g | 1 | Bag | -40° to +105°C |