Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1727670002 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 2 Circuits, Panel Mount | 2 | Black | 94V-0 | Plug | No | Yes | Nylon | 1.840/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670004 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 4 Circuits, Panel Mount | 4 | Black | 94V-0 | Plug | No | Yes | Nylon | 1.880/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670006 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 6 Circuits, Panel Mount | 6 | Black | 94V-0 | Plug | No | Yes | Nylon | 2.380/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670008 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 8 Circuits, Panel Mount | 8 | Black | 94V-0 | Plug | No | Yes | Nylon | 2.880/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670010 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 10 Circuits, Panel Mount | 10 | Black | 94V-0 | Plug | No | Yes | Nylon | 3.380/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670012 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 12 Circuits, Panel Mount | 12 | Black | 94V-0 | Plug | No | Yes | Nylon | 3.870/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670014 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 14 Circuits, Panel Mount | 14 | Black | 94V-0 | Plug | No | Yes | Nylon | 4.582/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670016 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 16 Circuits, Panel Mount | 16 | Black | 94V-0 | Plug | No | Yes | Nylon | 5.079/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670018 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 18 Circuits, Panel Mount | 18 | Black | 94V-0 | Plug | No | Yes | Nylon | 5.576/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670020 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 20 Circuits, Panel Mount | 20 | Black | 94V-0 | Plug | No | Yes | Nylon | 6.074/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670022 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 22 Circuits, Panel Mount | 22 | Black | 94V-0 | Plug | No | Yes | Nylon | 6.572/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670024 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 24 Circuits, Panel Mount | 24 | Black | 94V-0 | Plug | No | Yes | Nylon | 7.069/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670102 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 2 Circuits, Panel Mount | 2 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 2.000/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670104 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 4 Circuits, Panel Mount | 4 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 2.040/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670106 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 6 Circuits, Panel Mount | 6 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 2.580/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670108 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 8 Circuits, Panel Mount | 8 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 3.120/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670110 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 10 Circuits, Panel Mount | 10 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 3.670/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670112 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 12 Circuits, Panel Mount | 12 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 4.210/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670114 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2 Glow-Wire Capable, 14 Circuits, Panel Mount | 14 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 4.976/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670116 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2 Glow-Wire Capable, 16 Circuits, Panel Mount | 16 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 5.517/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670118 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2 Glow-Wire Capable, 18 Circuits, Panel Mount | 18 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 6.057/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670120 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2 Glow-Wire Capable, 20 Circuits, Panel Mount | 20 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 6.598/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670122 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2 Glow-Wire Capable, 22 Circuits, Panel Mount | 22 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 7.138/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727670124 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2 Glow-Wire Capable, 24 Circuits, Panel Mount | 24 | Black | 94V-0 | Plug | Yes | Yes | Nylon | 7.679/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
1727671004 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 4 Circuits, Old Panel Mount | 4 | Black | 94V-0 | Plug | No | Yes | Nylon | 1.590/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |