Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
460150603 | Mini-Fit Plus Header, Dual Row, Vertical, 6 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 6 | 6 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.502/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150202 | Mini-Fit Plus Header, Dual Row, Vertical, 2 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 2 | 2 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 0.763/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150203 | Mini-Fit Plus Header, Dual Row, Vertical, 2 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 2 | 2 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 0.684/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150206 | Mini-Fit Plus Header, Dual Row, Vertical, 2 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 2 | 2 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 0.734/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150207 | Mini-Fit Plus Header, Dual Row, Vertical, 2 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 2 | 2 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 0.663/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150209 | Mini-Fit Plus Header, Dual Row, Vertical, 2 Circuits, with Snap-in Plastic Peg PCB Lock, PA Polyamide Nylon 6/6, UL 94V-0, 0.76µm Gold (Au) Selective Plating | No | 2 | 2 | Natural | 100 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Nylon | 0.684/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150402 | Mini-Fit Plus Header, Dual Row, Vertical, 4 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 4 | 4 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.315/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150403 | Mini-Fit Plus Header, Dual Row, Vertical, 4 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 4 | 4 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.061/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150406 | Mini-Fit Plus Header, Dual Row, Vertical, 4 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 4 | 4 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.267/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150407 | Mini-Fit Plus Header, Dual Row, Vertical, 4 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 4 | 4 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.061/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150409 | Mini-Fit Plus Header, Dual Row, Vertical, 4 Circuits, with Snap-in Plastic Peg PCB Lock, PA Polyamide Nylon 6/6, UL 94V-0, 0.76µm Gold (Au) Selective Plating | No | 4 | 4 | Natural | 100 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Nylon | 1.061/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150602 | Mini-Fit Plus Header, Dual Row, Vertical, 6 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 6 | 6 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.866/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150606 | Mini-Fit Plus Header, Dual Row, Vertical, 6 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 6 | 6 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.800/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150607 | Mini-Fit Plus Header, Dual Row, Vertical, 6 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 6 | 6 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.458/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150609 | Mini-Fit Plus Header, Dual Row, Vertical, 6 Circuits, with Snap-in Plastic Peg PCB Lock, PA Polyamide Nylon 6/6, UL 94V-0, 0.76µm Gold (Au) Selective Plating | No | 6 | 6 | Natural | 100 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Nylon | 1.502/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150802 | Mini-Fit Plus Header, Dual Row, Vertical, 8 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 8 | 8 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 2.418/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150803 | Mini-Fit Plus Header, Dual Row, Vertical, 8 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 8 | 8 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.911/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150806 | Mini-Fit Plus Header, Dual Row, Vertical, 8 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 8 | 8 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 2.333/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150807 | Mini-Fit Plus Header, Dual Row, Vertical, 8 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 8 | 8 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 1.859/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460150809 | Mini-Fit Plus Header, Dual Row, Vertical, 8 Circuits, with Snap-in Plastic Peg PCB Lock, PA Polyamide Nylon 6/6, UL 94V-0, 0.76µm Gold (Au) Selective Plating | No | 8 | 8 | Natural | 100 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Nylon | 1.911/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460151002 | Mini-Fit Plus Header, Dual Row, Vertical, 10 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 10 | 10 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 2.969/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460151003 | Mini-Fit Plus Header, Dual Row, Vertical, 10 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-0, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 10 | 10 | Natural | 75 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 2.337/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460151006 | Mini-Fit Plus Header, Dual Row, Vertical, 10 Circuits, without Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 10 | 10 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 2.866/g | 2 | Vertical | Tray | 1.80mm | Yes | None | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460151007 | Mini-Fit Plus Header, Dual Row, Vertical, 10 Circuits, with Snap-in Plastic Peg PCB Lock, without Drain Holes, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) 1.27µm Over Nickel (Ni) Plating | No | 10 | 10 | Natural | 75 | No | 94V-2 | No | No | None | Yes | Copper Alloy | Tin | Tin | Nylon | 2.259/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 2.540µm | 1.270µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
460151009 | Mini-Fit Plus Header, Dual Row, Vertical, 10 Circuits, with Snap-in Plastic Peg PCB Lock, PA Polyamide Nylon 6/6, UL 94V-0, 0.76µm Gold (Au) Selective Plating | No | 10 | 10 | Natural | 100 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Nylon | 2.337/g | 2 | Vertical | Tray | 1.80mm | Yes | Yes | 1.78mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |