Product Highlights
Outer Diameter (OD): | Insulation: | Wire AWG: |
---|---|---|
Tight Wall Tolerance: Down to 5% wire OD | Pin-Hole-Free Insulation (FEP, PFA, ETFE) | 36 - 52 |
Features and Benefits
Overview
Temp-Flex Micro Extrusion Primary Wires enable customers to develop surgically implantable leads that can be densely packaged for a variety of medical applications. The wire insulation is applied by a precise extrusion process that results in superior dielectric integrity compared to other technologies.
This process simultaneously encapsulates the wire, providing a consistent and uniform coating. In addition, the process provides a pin-hole-free insulation, resulting in limited risk of conductor exposure and provides a more reliable insulation versus dispersion or enamel coatings.
Applications
Cardiac rhythm management
Catheters
Cochlear implants
Deep brain stimulation
Defibrillators
Endoscopic applications
Invasive probes
Neurological therapies
Pacemakers
Pain management
Spinal cord stimulation
This is not a definitive list of applications for this product. It represents some of the more common uses.
This is not a definitive list of applications for this product. It represents some of the more common uses.