Skip to main content

Twinax Cables

Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cables offers a balanced transmission line in multiple impedance ranges for use in data center and telecommunication applications needing 10, 12, and 28 Gbps data rates.

Product Highlights


Wire AWG:Insulation:Impedance:
34, 32, 30, 28Fluoropolymer85 Ohms ± 5, 90 Ohms ± 5, 100 Ohms ± 5

Features and Benefits


Cables capable of transmitting 10, 12 and 28 Gbps available:
Meets a range signal transmission needs

85-, 90- and 100-Ohm versions available:
Offers Twin-Axial cables for a range of applications

Inline monitoring of diameter, concentricity and capacitance control
Real-time, closed-loop control systems for extrusion, taping and cabling
In-process statistical monitoring:
Offers proprietary processes and precision manufacturing

Insertion loss remains stable under high temperatures:
Delivers maximum reliability

High-temperature, thermally and mechanically stable dielectric (-20 to +105˚C):
Withstands soldering temperatures to provide ease of termination

Available as complete assemblies with I/O and enterprise connectors:
Delivers end-to-end high speed solution

Tight bend radius;
High bandwidth;
Improved signal integrity performance:
Provides superior overall performance

Overview


Space-constrained applications, such as data centers’ internal server interconnects, require cables that are not only low loss, but compact. The compact profile is necessary to provide minimal airflow obstruction within the system. Temp-Flex TwinMax High-Temp/Low-Loss Twin-Axial Cable as small as 0.56 by 0.88mm, making it ideal for applications with strict space limitations.

High-speed data transfer within server and data center backplane applications require high-performance channels with excellent loss characteristics. These environments can include temperatures that range from ambient room temperature up to 85°C. Temp-Flex TwinMax High-Temp/Low-Loss Twin-Axial Cable, with fluoropolymer insulation, delivers predictable performance at a range of temperatures and no degradation after exposure to harsh temperatures. Temp-Flex TwinMax cable provides stable performance through a range of bend conditions.

Applications


Infotainment systems
Self-driving vehicles

Backplanes
Internal servers

Backplanes
Servers

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources