产品亮点
连接: | IP 等级: | 安装方式: |
---|---|---|
将工业控制器连接到传感器/驱动器和 电动滚子传动装置 | 适用于恶劣工作环境的 IP67等级插座 | 可直接安装于机器 |
Products
特性和优点
Modules provide fieldbus connectivity for EtherNet/IP, CIP Safety, PROFINET and CANopen:
• Large range of connectivity options to meet customer requirements
IP67-rated housing:
• Suitable for use in harsh environments where liquids, dust or vibration may be present
Diagnostic LEDs:
• Visual diagnostic of network, I/O and power
Fixed I/O module versions:
• Quick commissioning and replacement
Reverse polarity with diagnostic LEDs, short circuit for I/O channels, output overload current:
• Built-in module protection features
Ethernet/IP module featuring QuickConnect (QC) technology:
• Module can power-up and operate in <500ms
• Conforms to EtherNet/IP QC Class A device and meets requirements of automobile manufacturers
Machine mountable:
• Reduces of cabinet space and wiring costs in the field
M12 Ultra-Lock Connection system:
• Fast, simple and secure connection; compatible with standard M12 threaded connectors
Classic 60.00 or compact 30.00mm housings:
• Meets customer requirements for in-cabinet or on-machine mounting
User configurable modules:
• Unique part stocking and user custom design
NPN/ PNP input:
• Modules support either NPN or PNP sensor
PROFINET module featuring Fast Start-Up (FSU) technology:
• Module can power-up and operate in <500ms
• Meets requirements from automobile manufacturers
Universal MDR system:
• PLCs can connect any MDRs without requiring specific systems
总览
Molex 莫仕提供机器安装 HarshIO 模块,用以支持所有主要工业现场总线,包括 CANopen、以太网/互联网协议、CIP Safety 和 PROFINET。Molex 莫仕拥有工业通信方面的专长和自主制造能力,能够提供符合工业标准的高品质产品。
严苛工作负载 IO 模块的特点包括 60.00 毫米和 30.00 毫米的外壳、用户可配置的输入/输出信道、4 针和 5 针电源版本等,能够简化用户选择并提供更广泛的产品范围。各模块均配有诊断用 LED 灯,提供网络、电源和输入/输出的状态信息。HarshIO 模块可使用标准的螺纹式 M8、M12 或者 Ultra-Lock M12 连接器。
HarshIO 模块具有 QuickConnect (QC)(用于 EtherNet/IP)和快速启动 (FSU) 技术(用于 PROFINET),可带来超快的速度,并使用自动工具更换 (ATC) 机器人以精确执行重复性任务,从而可灵活地适应所有行业的需求。QC 和 FSU 功能使这些模块能在 500 毫秒内启动和操作,满足汽车厂商的要求。
电动滚子传动装置 (MDR) 通常需要特定于一个 MDR 制造商的专用系统才能运行。Molex 莫仕的 HarshIO 模块允许任何可编程逻辑控制器 (PLC/PAC) 通过以太网现场总线连接到 MDR。
Agriculture equipment
Buses
Construction equipment
Cranes
Trucks
Automotive assembly lines
Complex machine builders
Conveyors and conveying
Factory automation
Filling and packaging machines
Food and beverage processing
Injection molding machines
Material handling
Oil and gas exploration sensors
Printing and publishing machines
Process controls
Robot and other machine control
Semiconductors
这并非此产品应用的最终名单。它只包括一些最常见的用途。