- Products
- Resources
Discrete Wire
High Power
Overmolded Cable Assemblies and Plug Adapters
Sealed
Sensor Cable Assemblies
Ribbon Cable Assemblies
Features and Benefits
Discrete cable assemblies with a range of Molex Connectors available off the shelf:
• Designed to support development and production programs
• Multi-color cables ensure correct connection
Meets current cable assembly industry standards:
• Ensures high quality
• Meets current automotive industry standards
Meets 2011/65/EU RoHS Compliance:
Decreases engineering time and resources
UL 1061 and UL 1007 discrete wires:
• Ready to use in electronic appliance applications
• Provide ease of design, prototyping and production
Pin-to-pin mapping from receptacle to PCB header:
Provides ready-to-use, plug-and-play connections
Custom assemblies for production also available:
Meet design needs after prototyping is complete
Overview
Prototyping cable assemblies requires tooling to crimp terminals. Therefore, the costs generated to prototype a system for UL testing can be significant. Molex off-the-shelf Standard Cable Assemblies help solve tooling start-up costs by providing a completed assembly that meets the IPC-specification design.
Once prototyping is complete, customers typically need to create drawings and assign resources to find a supplier to build cable assemblies for end products. Molex designs off-the-shelf Discrete Cable Assemblies to provide 1-source solutions. This eliminates customers’ design requirements and needs another vendor to build assemblies.
Various connector challenges can result in end-product failure: mismated connectors, terminal backout and other assembly errors. PicoBlade, Micro-Fit, Mini-Fit Jr. and Ultra-Fit Power Connectors offer premium housing features to prevent mismating, reduce terminal backout and reduce operator fatigue during assembly.
Applications by Industry
Dash panel
Fitness Equipment
Gaming Machines
Home Security
Home entertainment systems
Home office
Diagnostic equipment
Patient Monitor
Hard/optical disk drives
High-end computing
Personal computers
This is not a definitive list of applications for this product. It represents some of the more common uses.