Skip to main content

RF Cable Assemblies

From traditional configurations to custom, multi-port and bundled solutions, Molex expertise ensures you get the right RF cable assembly for your application’s needs.

 

RF Standard Cable Assemblies Solutions

From traditional configurations to custom, multi-port and bundled solutions, Molex expertise ensures you get the right RF cable assembly for your application’s needs.

 

 

Image

RF High-Performance, Low-Loss Cable Assemblies

Molex RF High-Performance, Low-Loss Cable Assemblies deliver complete cable solutions with excellent electrical properties for many applications.

Image

RF Custom Cable Assembly Solutions

Molex RF Cable Assembly Solutions deliver custom innovations per customers’ needs with superior support and service throughout the design process.

Image

RF Coaxial Connectors

Complete RF solutions for high-frequency and superior signal integrity, even in the most demanding environments. Molex Standard and Custom RF Coaxial Connectors and Cable Assemblies – from DC to 110 GHz – and sizes – from ultra-microminiature to large RF connectors.

Features and Benefits


Cable Assembly Solutions

Designs can accommodate standard RG braided cables, micro coax, semi-rigid cable, vendor-specific custom cables, LMR types and hand conformable cable solutions: 
Meet a wide range of customer needs.

Wide range of coaxial cable options and interfaces: 
Provide standard products or custom configurations to meet customer's specifications from micro coaxial to semi-rigid.

Non-magnetic version available: 
Ideal for medical applications.

Flexible Cable Assemblies

Constructed from Temp-Flex coaxial cables and Molex RF connectors
Offer excellent electrical properties

Assembled using proprietary techniques
Minimize Voltage Standing Wave Ratio (VSWR) and insertion loss for improved signal performance and connectivity in the cable-connector combination

LMR and Low-Loss Type Cable Assemblies

Wide range of connector options that can be used with our cables:
Offers greater design flexibility for a variety of applications

Standard LMR Cable as well as LMR alternate cable
Allows for higher performance and reliability for broadband, flexible, low loss 50-ohm coax cables

Overmold Cable Assemblies

Strain relief, improved pull strength and flexible support: 
Provides enhanced durability and increased protection against the elements.

Custom designs, including shapes, colors, and configurations: 
Meets our customers highest esthetic standards.

Conformable and Semi-Rigid Cable Assemblies

Conformable Cable Assemblies
• Made of a tin filled braid verses a solid copper outer conductor
• Able to be formed by hand

Semi-Rigid Cable Assemblies
• Made from copper
• Can be formed into precise shapes for a precise fit into applications’ specific design; allows for simple drop in placement of the assembly
• Available in straight or formed assemblies
• Allows for design flexibility