Features and Benefits
Overview
OEMs have applications requiring a reliable, durable connector. FCT D-Sub Connectors are time-tested for ruggedness and reliability.
Customers often need connectors that have a high current rating that fit in the same space as lower-current connectors. FCT D-Sub Connectors' machined contacts have increased current-carrying capacity over stamped contacts and are stronger mechanically, making them ideal for a range of applications.
Some applications require D-Sub connectors that are IP67 rated or non-magnetic. FCT D-Sub Connectors are available in waterproof and non-magnetic materials.
Applications by Industry
Mobile applications
MRI
Measurement control devices
Patient monitoring devices
Test equipment
Applications exposed to water spray
Dense connector spacing
Long cable runs
19-inch rack-mounted system
Communications infrastructure
Head-end equipment
Rack-mount servers
Remote radio heads (RRH)
This is not a definitive list of applications for this product. It represents some of the more common uses.