Skip to main content

LumaLink Optical Trace Cable

LumaLink Optical Trace Cable Assemblies with high-density MPO connectors feature full illumination of the entire cable to facilitate advanced cable management by providing 100% visual identification of start and endpoints, slack storage locations and routing.

Product Highlights


Connector Type:Mode:Cable Option:
MTP/MPOMultimode, SinglemodeOM4/OM4+ Fiber,
4.50mm translucent jacket,
3.00mm aqua jacket,
OD Riser-Rated Cable

Features and Benefits


Cable illumination from origin to endpoint:
Ensures visual identification of:
• Cable start and endpoint
• Slack storage locations
• Routing within rack frame and cable tray
• Routing within installation/data center

MPO Connector:
Precision-molded NTT-compatible ferrule connects 12F optical cable Push-pull connector housing provides quick and reliable connections Multiple ribbons stacked inside round jacket provides low-profile solution for high-density applications.

Magnetic power connection for illumination function;
Two on each end of the cable assembly:

• Provides full-length cable illumination
• Capable of 360˚ rotation
• Offers easy self-latching attachment

FlexiBend Boot:
• Allows field grooming of bend radius
• Enables change of direction for better cable management

Overview


Data centers often have hundreds of cables, making cable management difficult. Maintenance and testing can be especially difficult when cables are a tangled mess. LumaLink Optical Trace Cables make cable management easier. When the function is turned on, the cable is illuminated from end to end, making cable mapping easier.

When data center managers need to upgrade cables, not being able to tell if there’s slack can complicate the procedure. LumaLink Optical Trace Cables’ illumination feature will enable data center managers to determine how long a cable is and make it easier to know the best way to manage upgrades.

As data centers transmit an ever-increasing amount of data at ever-increasing speeds, real estate becomes constrained and cable management becomes a challenge. LumaLink Optical Trace Cables use an MPO connector, which supports high-density data center applications while maintaining a small form factor.

Applications


Routers
Servers
Storage
Switching

System integrators

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources