Product Highlights
Signal Speed: | Density: | Impedance: |
---|---|---|
25 Gbps | 80 | 85, 100 Ohms |
Features and Benefits
Impact data rates scalable up to 25 Gpbs;
Impact zX2 data rates scalable up to 28 Gbps:
To support future system performance upgrades
Density up to 30 differential pairs per cm (80 differential pairs per linear inch):
Supports high bandwidth needs while minimizing board and system real-estate usage
Simple 1.90 by 1.35mm grid:
Provides PCB routing flexibility and reduces cost
IEEE 10GBASE-KR and Optical Internetworking Forum (OIF) Stat Eye Compliant channel performance:
Demonstrates end-to-end channel performance compliance
Orthogonal Direct configuration available offering a two piece midplane solution in either a 90° or 270° rotation:
Improves airflow, removes via in channel, reduced total number of components and system flexibility
Three compliant-pin options (0.36PTH, 0.39 and 0.46mm):
Provides customers ultimate flexibility to optimize designs for superior mechanical and electrical performance
Versatile configuration options available including conventional, coplanar, mezzanine, orthogonal, and orthogonal direct:
Enables customers to leverage the same broad-edge coupled technology across many system architectures
Broad-edge-coupled, differential-pair design:
Superior density, low cross-talk, low insertion loss and minimal performance variation across all high-speed channels
Inline staggered mating interface:
Reduced mating force by 40% over competing products in the market while providing two points of contact for long-term reliability
Overview
Impact zX2 28 Gbps Headers and Receptacles allow current Impact customers to keep their existing architecture in place while upgrading their chassis’ data rates.
Impact 85 Ohm Plus leverages the 100 Ohm technology, density and footprint that offers an electrically enhanced solution with the addition of a plus clip which improves common mode performance.
Impact Power is offered in 3- through 6-pair sizes in conventional, coplanar and mezzanine configurations, with current ratings from 60.0 to 120.0A per module.
Impact Orthogonal Direct eliminates the midplane, enabling customers to reduce cost, improve electrical performance and remove thermal barriers.
Impact Orthogonal Midplane reduces channel lengths and midplace complexity and costs. Daughtercards can be vertically mated on one side of the midplane and horizontally on the other.
Applications by Industry
Servers
Storage
Cellular infrastructure
Routers
Switches
Telecommunications hardware
Diagnostic imaging
Healthcare IT
This is not a definitive list of applications for this product. It represents some of the more common uses.
Documents, Models and Pin Map Configurator
- Resources
- S-Parameters
- Configurator