Skip to main content

De-Speckler System

The Fiberguide De-Speckler System maximizes fiber optic performance and illumination reliability with no optical loss and is suitable for fiber assemblies in a wide variety of applications.

Features and Benefits


Reduced granularity in laser output intensity

Fiberguide’s De-Speckler System averages the modal noise in a single optical fiber to lower the speckle contrast, which increases the image contrast.

Image

A compact 76.00mm (3") with custom fiber lengths that fit any application

Most original equipment manufacturers (OEMs) require a speckle-reducing solution that can fit within their application, although most take up a significant amount of space. Fiberguide’s De-Speckler System is an ideal choice for any application requiring a small, integrated design.

Image

Highly integrated, customizable design

The all-in-one Fiberguide De-Speckler System requires no additional equipment and delivers plug-and-play implementation, saving purchasing time and expense, as well as space by reducing the amount of necessary equipment.

Image

Averages modal noise:
• Maximizes optical performance and reliability by reducing speckle
• Helps prevent optical loss

50 to 60 dB at 10.0cm away:
• Offers quiet performance
• Same decibel level as a running refrigerator or normal conversation

Integrated design:
• Is highly customizable
• Motheye is available
• All-in-one system available from one vendor

Simple to use:
• Delivers plug-and-play implementation
• No maintenance needed

Small form factor with a 76.00mm (3") length:
• Works well in space-constrained applications.

Overview


Life science OEMs, along with manufacturers of laser projectors and photolithography and other equipment that rely on multimode fiber optics, risk less-than-optimal performance due to mutual interference, or "speckle," in the transmission of lightwaves. The Fiberguide De-Speckler System averages the modal noise in a single optical fiber to reduce granularity in laser output intensity.

Most OEMs require a speckle-reducing product that can fit within their application, though most speckle-reducing products require an unrealistic amount of space. (See below.) Fiberguide’s De-Speckler System is about 76.00mm (3 inches) in size and can provide custom fiber lengths to fit any application.

A simple all-in-one design is ideal for most applications. The ability to reduce the amount of moving parts/equipment allows for a greater range of applications to achieve speckle reduction. The all-in-one De-Speckler System requires no additional equipment and works by plugging it in.

 

Specifications


Electrical:
Power Supply: +5V
Power Consumption: <1W

Fiber:
Wavelength: 400 to 1550nm
Fiber Core Size: 100 to 400µm
De-speckling Rate: Up to 10,000 Hz

 

Jacket Types:
Acrylate
Nylon
Polyimide
Tefzel

Fiber Types:
Plastic clad fiber
Round core fiber
Square core fiber

Connector Types:
905 SMA
906 SMA
FC/PC
FC/UPC
FC/APC
ST/PC
ST/UPC
ST/APC
Cleaved ends
Polished ends
Round 2.5mm ferrule
Custom connectors

Frequently Asked Questions


What is speckle?
Speckle is a random granular pattern in an image. It’s caused by mutual interference of modes traveling down the fiber.

What are the different types of interference?
1. Dark spots are out of phase and cause destructive interference
2. Light spots are in phase and cause constructive interference

How does Fiberguide’s De-Speckler System work?
Fiberguide De-Speckler System technology uses mechanical agitation to average modes in a fiber. And it’s the mode averaging that reduces speckle.

Resources